Part Number: LPS5
Series: LPS SERIES
LPS Series - Elevator POWR-Switch
For more information on LPS Switches and other Littelfuse Pre-Engineered Solutions, please click here
For more information on LPS Switches and other Littelfuse Pre-Engineered Solutions, please click here
The Littelfuse POWR-Switch provides a simple and economical solution for applications that require selective coordination and shunt trip capabilities. Common applications include elevator circuits, data processing rooms, and building emergency systems.
By utilizing Class J time delay fuses, the POWR-Switch is easily coordinated with other system overcurrent devices. The shunt trip capability allows the POWR-Switch to meet the ANSI/ASME standard that requires power to be automatically disconnected before water is turned on by the fire safety system. The POWR-Switch also features pre-wired control circuits that can help reduce installation costs.
Standard Features:
By utilizing Class J time delay fuses, the POWR-Switch is easily coordinated with other system overcurrent devices. The shunt trip capability allows the POWR-Switch to meet the ANSI/ASME standard that requires power to be automatically disconnected before water is turned on by the fire safety system. The POWR-Switch also features pre-wired control circuits that can help reduce installation costs.
Standard Features:
- 600 V. 3-pole fuse power switch
- 200,000 RMS interrupting rating
- Shunt trip 120 V
- Control power terminal block
- Ground lug per NEC
- Class J fuse block
- NEMA 1 enclosures
- Control power transformer with fuses and blocks.
- Fire safety interface relay.
- Key to test switch.
- Pilot light “on”.
- Isolated neutral lug.
- Mechanical interlock auxiliary contact for hydraulic elevators with automatic recall (5 amp 120 VAC rated).
- Fire alarm voltage monitoring relay.
- NEMA 3R, 4, and 12 enclosures.
- Optional features offer flexibility for a variety of applications
- UL Listed package
- Lower installation costs than systems with many separate components
- Pre-wired control circuits lower installation time
- Lockable Operating handle meets all code and safety requirements
- No confusion over which building trade is supplying the components
- POWR-Switch is a single unit…which makes procurement easier than systems with multiple components
Electrical Characteristics
| Help | Property | Value |
|---|





