Part Number: 094263
Series: 094263

Bookmark and Share
Aftermarket - ATO® In-Line Fuseholder Jobber Display Board (20A Max)


Electrical Characteristics

Help Property Value
Ampere Rating (A) 20
Ampere Rating (A) 20
Family Professional Assortments / Kits
Package Type Kit