Part Number: 094303
Series: 094303
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| Ampere Rating (A) | 30 | |
| Family | Professional Assortments / Kits | |
| Package Type | Kit |





