Part Number: FHM1BP
Series: FHM Carded

- Aftermarket Inline Fuseholder Data Sheet
- Littelfuse_Aftermarket_AA101-B_p10.pdf
- (250,103 bytes)
- Last Uploaded: September 04, 2007
Aftermarket - Carded 1-Pack MINI® In-Line Fuseholder with Protective Cap
Regular Duty:
Use with MINI® Fuse 2 to 20 amps. Supplied with two 4" wire leads of 14 gauge black wire. Includes protective cover for harsh environment.
Heavy Duty:
Use with MINI® Fuse 25 and 30 amp fuses. Supplied with two 4" wire leads of 12 gauge orange wire. Includes protective cover for harsh environment.
Use with MINI® Fuse 2 to 20 amps. Supplied with two 4" wire leads of 14 gauge black wire. Includes protective cover for harsh environment.
Heavy Duty:
Use with MINI® Fuse 25 and 30 amp fuses. Supplied with two 4" wire leads of 12 gauge orange wire. Includes protective cover for harsh environment.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 20 | |
| Ampere Rating (A) | 20 | |
| Family | Fuseholders | |
| Package Type | Carded Product |





