Part Number: L60060C-PC
Series: L600PC
Class CD Fuse Block Cover
Littelfuse fuse block covers protect personnel from accidentally contacting energized contacts. Covers are available for Class H, R, J and CD type fuses up to 100 amps.
Features/Benefits:
Features/Benefits:
- Meets “Dead Front” requirements and IEC Type IP20 Protection for most applications
- Easily gangable with optional “gang-slide” adapters
- Added safety to personnel
- Unique design allows Littelfuse Indicator fuses to be seen through covers
- Ventilated to avoid fuse derating
- Covers are reusable
- Covers fit most competitor blocks
- Designed to meet IEC Type IP20 Protection
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Maximum Amps | 60 |





