Download Datasheet


Bookmark and Share
Series: LJ600PC
600V UL Class J Block Cover
Littelfuse fuse block covers protect personnel from accidentally contacting energized contacts. Covers are available for Class H, R, J and CD type fuses up to 100 amps.

Features/Benefits:
  • Meets “Dead Front” requirements and IEC Type IP20 Protection for most applications
  • Easily gangable with optional “gang-slide” adapters
  • Added safety to personnel
  • Unique design allows Littelfuse Indicator fuses to be seen through covers
  • Ventilated to avoid fuse derating
  • Covers are reusable
  • Covers fit most competitor blocks
  • Designed to meet IEC Type IP20 Protection


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Maximum Amps Stock Sample
Cart
LJ60030-PC 30 [Check] [Add]
LJ60060-PC 60 [Check] [Add]
LJ60100-PC 100 [Check] [Add]