Part Number: DSPL001H
Series: SPL001

- Power Fuse Block Accessories Data Sheet
- Littelfuse-Fuseblock-ClassCC-Midget.pdf
- (271,500 bytes)
- Last Uploaded: October 12, 2011
Safety Cover Puller For Class CC and Midget Fuses
Littelfuse’s Class CC and Midget fuse cover puller is designed to provide protection to personnel, as well as make removal of fuses from fuse blocks easy and safe. Once installed on the fuse, the cover puller allows removal of the fuse without the use of a separate puller.
- Meets “Dead Front” requirements for use in control panels
- Permits safe, easy removal
- Works with existing fuse block. No special hinged fuse blocks are required.
- Easily gangable with 1/8” diameter wire.
- For use with all 600 volt Class CC and Midget 1/10 — 30A fuses.
- Use with Class CC L60030C series and L60030M series fuse blocks.
- Label provided for easy fuse identification.
- For 2-pole cover puller, order DSPL001.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Maximum Amps | 30 |





