Part Number: FBDIN1
Series: FBDIN1

- Power Fuse Block Accessories Data Sheet
- Littelfuse-Fuseblock-ClassCC-Midget.pdf
- (271,500 bytes)
- Last Uploaded: October 12, 2011
FBDIN1 Fuse Block DIN Rail Adapter
FBDIN1 is for use with 30A Midget, Class CC and Class G fuse blocks. The patented design permits snap-mounting of Littelfuse Class CC and Midget 30A fuse blocks directly to standard and low profile 35mm symmetrical “hat” and 32mm asymmetrical DIN rails. Adapters snap securely to Littelfuse fuse blocks and to DIN rails without tools. They may be readily removed from rails by lifting the disconnect tab.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Family | Other Products |





