Download Datasheet


Bookmark and Share
Series: LFF
Fusible Disconnect Switch
The LFFS series fusible switches eliminate the need for a separate fuse block by integrating a three pole fuse holder into the switch body. This saves precious panel space and reduces wiring time. These rod-operated devices are UL Listed and CSA Certified.

Features/Benefits:
  • Reduce panel costs-This is the smallest 30A disconnect switch and fuse block on the market. This minimizes panel space, reducing enclosure costs.
  • Minimize wiring time-Integral Class CC blcok eliminates the need to install separate fuse blocks (LFFS only).
  • Reduce installation costs- Panel mount or integral DIN rail adapter allows quick and easy mounting.
  • Protect personnel – Dead front design eliminates contact with live parts. Optional terminal covers add extra degree of protection for personnel.
  • Expandable – Optional auxiliary contact blocks and pwer poles quickly attach for up to 6 poles per switch.
  • Optional shafts available for enclosures 3.5” through 20” deep.
  • Lockout style available to meet OSHA Standard for control of hazardous energy sources (LFRK001 only).
  • Operator handles meet IP65


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Family Amps (A) Stock Sample
Cart
LFFS030CC
Obsolete: 2011-01-04
Disconnect Switches 30 [Check] [Add]