Part Number: 1520003
Series: 152001

- MAXI Fuseholder Data Sheet
- Littelfuse-MAXI-Fuseholder-.pdf
- (76,956 bytes)
- Last Uploaded: September 16, 2010
In-line Fuseholder for MAXI® Series Automotive Fuses
The In-Line Fuseholder provides an efficient, simple installation method for MAXI™ Fuse applications.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 60 | |
| VAC (V) | 32 | |
| VDC (V) | 32 | |
| Mounting Method | In-Line |





