Part Number: LFDS060
Series: LFD
Non-Fusible Disconnect Switch
The LFDS series disconnect switches can be used with external fuse blocks, permitting the use of RK1, RK5, Class J and Class CC fuses.
Features/Benefits:
Features/Benefits:
- Reduce panel costs-This is the smallest 30A disconnect switch and fuse block on the market. This minimizes panel space, reducing enclosure costs.
- Minimize wiring time-Integral Class CC blcok eliminates the need to install separate fuse blocks (LFFS only).
- Reduce installation costs- Panel mount or integral DIN rail adapter allows quick and easy mounting.
- Protect personnel – Dead front design eliminates contact with live parts. Optional terminal covers add extra degree of protection for personnel.
- Expandable – Optional auxiliary contact blocks and pwer poles quickly attach for up to 6 poles per switch.
- Optional shafts available for enclosures 3.5” through 20” deep.
- Lockout style available to meet OSHA Standard for control of hazardous energy sources (LFRK001 only).
- Operator handles meet IP65
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Family | Disconnect Switches | |
| Ampere Rating (A) | 60 |





