Part Number: 0154.750
Series: 154

- Littelfuse Fuse 154 Series Data Sheet
- Littelfuse_fuseblocks_154_155.pdf
- (151,362 bytes)
- Last Uploaded: January 17, 2012
154 Series - SMF OMNI-BLOK® Fuse Block For Nano2® Very Fast-Acting Fuses
The SMF Omni-Blok® Fuseholder permits quick and easy replacement of Nano2® SMF surface mount fuses. The fuse block and pre-installed fuse combinationcan be placed on the PC board in one efficient manufacturing operation. Fuse replacement is accomplished without exposing the PC board to the detrimental effects of solder heat.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.75 | |
| VAC (V) | 125 | |
| VDC (V) | 125 | |
| Mounting Method | Surface Mount | |
| Fuse Type | 451 | |
| Indicating | No | |
| Terminal Material | Cu |





