Part Number: 1250003
Series: 125_0003

- Electronic Fuse Clips PDF
- Littelfuse_fuse-clips.pdf
- (199,585 bytes)
- Last Uploaded: September 21, 2009
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 250 | |
| VDC (V) | 250 | |
| Mounting Method | PC Mount | |
| Fuse Type | Midget | |
| Indicating | No |





