Part Number: 0159.500
Series: 159

- Littelfuse Fuse and Holder - 159 Series Data Sheet
- Littelfuse_Fuse_159_Series.pdf
- (174,145 bytes)
- Last Uploaded: September 13, 2009
TELECLIP® Fuse Clip for the 461 Series TeleLink® Fuse
The 159 Series product is a metal fuse clip with preinstalled Littelfuse 461 Series TeleLink® fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Board and other components to risks of rework solder heat as required with direct surface mount fuses.
It meets UL 60950 power cross requirements and is designed to allow compliance with Telcordia GR-1089-CORE and TIA-968-A Surge Specifications. The product provides coordinated protection with Littelfuse SIDACtor® protection thyristors without series resistors.
It meets UL 60950 power cross requirements and is designed to allow compliance with Telcordia GR-1089-CORE and TIA-968-A Surge Specifications. The product provides coordinated protection with Littelfuse SIDACtor® protection thyristors without series resistors.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 0.5 | |
| VAC (V) | 600 | |
| Mounting Method | Surface Mount | |
| Fuse Type | 461 | |
| Indicating | No |





