Part Number: 0160002.
Series: 160

- Littelfuse Fuse 160 Series Data Sheet
- Littelfuse_Fuse_160_Series.pdf
- (170,615 bytes)
- Last Uploaded: September 13, 2009
160 Series - 250V Time-Lag Surface Mount Fuse and Clip Assembly
The 160 Series product is a metal fuse clip with pre-installed Littelfuse 443 Series Fuse. This fuse and clip combination can be automatically installed in PC Boards in one efficient manufacturing operation. It permits quick and easy fuse replacement without exposing the PC Boards and other components to risks of rework solder heat as required with direct surface mount fuses.
It is designed to enable compliance with the RoHS directive. This product is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.
Features
Offer low profile easily-replaceable fuse alternative compatible with automated PCB surface mount equipment
Come supplied with Littelfuse 443 Series Time-Lag 250V Nano2® Fuse
Clip fully compatible with RoHS/lead-free solder alloys and higher temperature profiles associated with lead-free assembly
0.5A - 5A ampere rating available
Applications
AC/DC power adaptor
Telecom equipment system power
Portable system built-in AC/DC converter
High voltage DC/DC converter
Lighting system
LED lighting
It is designed to enable compliance with the RoHS directive. This product is fully compatible with lead-free solder alloy and higher temperature profiles associated with lead-free assembly.
Features
Applications
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 2 | |
| VAC (V) | 250 | |
| Mounting Method | Surface Mount | |
| Fuse Type | 443 | |
| Indicating | No | |
| Terminal Material | CuSn6 |





