Part Number: 1020710100
Series: 102071

- 519_520_521 Series Datasheet
- 519_520_521_LF_050809.pdf
- (183,156 bytes)
- Last Uploaded: February 17, 2011
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 10 | |
| VAC (V) | 500 | |
| VDC (V) | 500 | |
| Mounting Method | PC Mount | |
| Fuse Type | 3AG/3AB (6.3x32mm) | |
| Indicating | No |





