Part Number: 150274
Series: 150

- 155_150 Series Inline Type Fuseholder for 2AG and 5 x 20 mm Data Sheet
- 155_150.pdf
- (769,375 bytes)
- Last Uploaded: October 18, 2011
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 10 | |
| Ampere Rating (A) | 5 | |
| VAC (V) | 250 | |
| VDC (V) | 250 | |
| Mounting Method | In-Line | |
| Fuse Type | 2AG (5x15mm) | |
| Indicating | No |





