Part Number: 01520001Z
Series: 152001

- MAXI Fuseholder Data Sheet
- Littelfuse-MAXI-Fuseholder-.pdf
- (76,956 bytes)
- Last Uploaded: September 16, 2010
In-line Fuseholder for MAXI® Series Automotive Fuses
The In-Line Fuseholder provides an efficient, simple installation method for MAXI™ Fuse applications.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| VAC (V) | 32 | |
| VDC (V) | 32 | |
| Mounting Method | In-Line | |
| Fuse Type | SFE Fuse | |
| Indicating | No |





