Part Number: 1520009Z
Series: 152_Z

- Splashproof MAXI Fuseholder
- Littelfuse_Inline-Fuse-holders-MAXI-Splashproof.pdf
- (91,073 bytes)
- Last Uploaded: January 22, 2010
Splash-waterproof Fuseholder for MAXI&trade Style Blade Fuse
The In-Line Splash-water-proof Fuse Holder provides an efficient, simple installation method for MAXI / FK3-style fuse applications in harsh under-the-hood environments.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 80 | |
| VAC (V) | 32 | |
| VDC (V) | 32 | |
| Mounting Method | In-Line | |
| Fuse Type | MAXI (299) |





