Part Number: 2680000100
Series: 268 Holder
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| VDC (V) | 250 | |
| Mounting Method | PC Mount | |
| Fuse Type | 5x20mm | |
| Indicating | No |
| Help | Property | Value |
|---|---|---|
| VDC (V) | 250 | |
| Mounting Method | PC Mount | |
| Fuse Type | 5x20mm | |
| Indicating | No |