Download Datasheet


Bookmark and Share
Series: 268
268 Series - MICRO™ High-Reliability Very Fast-Acting Subminiature Radial Leaded Fuse


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Resistance
(Ω)
IR Stock Sample
Cart
0268.002 0.002 125 125 2000 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.005 0.005 125 125 280 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.010 0.01 125 125 94 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.015 0.015 125 125 44 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.031 0.031 125 125 16.45 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.062 0.062 125 125 2.25 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.100 0.1 125 125 1.17 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.125 0.125 125 125 1 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.200 0.2 125 125 2.3 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.250 0.25 125 125 1.75 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.300 0.3 125 125 1.25 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.400 0.4 125 125 0.227 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.500 0.5 125 125 0.167 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.600 0.6 125 125 0.14 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.750 0.75 125 125 0.104 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268.800 0.8 125 125 0.094 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268001. 1 0.1 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268002. 2 0.046 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268003. 3 0.034 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268004. 4 0.019 10000A@125VDC
10000A@125VAC
[Check] [Add]
0268005. 5 0.018 10000A@125VDC
10000A@125VAC
[Check] [Add]
026801.5 1.5 0.063 10000A@125VDC
10000A@125VAC
[Check] [Add]


Find A Distributor

Technical Resources