Part Number: 5700000000
Series: 570

- 570_571_575 Series Datasheet
- 570_571_575_LF_050901.pdf
- (94,732 bytes)
- Last Uploaded: September 09, 2005
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 6.3 | |
| VAC (V) | 250 | |
| VDC (V) | 250 | |
| Mounting Method | Panel Mount | |
| Fuse Type | TR5 | |
| Indicating | No |





