Download Datasheet


Bookmark and Share
Series: 571
571 Series - Panel Mount Fuseholder for Midget and Class CC Fuses
Panel mount fuseholders are available for supplementary or Class CC branch circuit protection. Class CC fuses have a rejection feature on one end cap which mates with the rejection feature of Littelfuse Class CC fuse blocks and fuseholders to prevent the installation of fuses with lower voltage ratings or interrupting ratings. Watertight version must be front panel mounted.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Mounting Fuse Type Indicating Stock Sample
Cart
571007 30 600 600 Panel Mount Midget No [Check] [Add]
571008 30 600 600 Panel Mount Midget No [Check] [Add]
571008P 30 600 600 Panel Mount Midget No [Check] [Add]
571027 30 600 600 Panel Mount Midget No [Check] [Add]
571027P 30 600 600 Panel Mount Midget No [Check] [Add]
571028 30 600 600 Panel Mount Midget No [Check] [Add]
571028P 30 600 600 Panel Mount Midget No [Check] [Add]
571OCC 30 600 600 Panel Mount Class CC No [Check] [Add]
571OCCP 30 600 600 Panel Mount Class CC No [Check] [Add]
571RCC 30 600 600 Panel Mount Class CC No [Check] [Add]
571RCCP 30 600 600 Panel Mount Class CC No [Check] [Add]