Part Number: 571007
Series: 571

- 572 Series Panel Mounted Fuse Holder Data Sheet
- Littelfuse-Fuseblock-571-572.pdf
- (363,224 bytes)
- Last Uploaded: October 12, 2011
571 Series - Panel Mount Fuseholder for Midget and Class CC Fuses
Panel mount fuseholders are available for supplementary or Class CC branch circuit protection. Class CC fuses have a rejection feature on one end cap which mates with the rejection feature of Littelfuse Class CC fuse blocks and fuseholders to prevent the installation of fuses with lower voltage ratings or interrupting ratings. Watertight version must be front panel mounted.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 600 | |
| VDC (V) | 600 | |
| Mounting Method | Panel Mount | |
| Fuse Type | Midget | |
| Indicating | No |





