Part Number: 572007P
Series: 572

- 572 Series Panel Mounted Fuse Holder Data Sheet
- Littelfuse-Fuseblock-571-572.pdf
- (363,224 bytes)
- Last Uploaded: October 12, 2011
572 Series - Panel Mounted Fuseholders
The 572 series panel mount fuse holders are designed to minimize installation time. The unique design incorporates a snap-mount feature that allows the holder to be installed without any tools or mounting hardware.
Features and Benefits:
Ampere Rating: 30 Amperes for Class CC and Midget fuses
Features and Benefits:
- Installs without any tools or fasteners
- For Class CC and Midget fuses
- Watertight Versions Available
- Attached wire leads are possible for further assembly time reduction
Ampere Rating: 30 Amperes for Class CC and Midget fuses
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 600 | |
| VDC (V) | 600 | |
| Mounting Method | Panel Mount | |
| Fuse Type | Midget | |
| Indicating | No |





