Download Datasheet

  • FHA & FHAC Data Sheet
  • Littelfuse_Inline-Fuse-holders-FHA-FHAC.pdf
  • (142,183 bytes)
  • Last Uploaded: January 22, 2010

Bookmark and Share
Series: FHAC
Splashproof In-line Fuseholder for ATO® Series Automotive Fuses

The Splashproof Fuseholder provides a protective cover to permit the use of ATO® Fuses in harsh environments.

Used with ATO®/FKS Fuse 1 to 20A or 25A and 30A. Supplied with two 4”/102mm wire leads. Includes protective cover for harsh environment.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Mounting Fuse Type Indicating Stock Sample
Cart
FHAC001 20 32 32 In-Line ATO (257) No [Check] [Add]
FHAC002 30 32 32 In-Line ATO (257) No [Check] [Add]