Download Datasheet

  • FHM Series Data Sheet
  • Littelfuse_Inline-Fuse-holders-FHM.pdf
  • (91,466 bytes)
  • Last Uploaded: January 22, 2010

Bookmark and Share
Series: FHM
Splashproof In-line Fuseholder for MINI® Series Automotive Fuses

Used with MINI / FK1 Fuse 1 to 20A or 25A and 30A. Supplied with two 4.78” / 122mm wire leads.

The protective cover of the Splashproof Fuseholder permits use of MINI® Fuses in harsh environments.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Mounting Fuse Type Indicating Stock Sample
Cart
0FHM0001 20 32 32 ATO (257) No [Check] [Add]
0FHM0002 30 32 32 ATO (257) No [Check] [Add]
FHM001 20 32 32 In-Line MINI (297) No [Check] [Add]
FHM002 32 32 MINI (297) No [Check] [Add]
FHM1 20 32 32 ATO (257) No [Check] [Add]
FHM2 30 32 32 ATO (257) No [Check] [Add]