Part Number: 178.6764.0001
Series: FL1 - Fuseholder

- FL1 Datasheet
- Littelfuse_MINI-PCB-Fuse-holders-178.6764.0001.pdf
- (150,660 bytes)
- Last Uploaded: February 04, 2010
MINI® style 125V PCB Fuseholder
Fuse holder for MINI / FK1 fuses for PCB applications. The FL1 Fuse Holder can be mounted in a row of nearly any number. The terminals fit into a 7.62 mm pitch.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| VAC (V) | 125 | |
| VDC (V) | 125 | |
| Fuse Type | MINI (297) | |
| Indicating | No |





