Download Datasheet


Bookmark and Share
FLEX-MEGA&trade Holder for MEGA® Fuses

The MEGA-Flex fuse holder is used with the MEGA® style bolt-in fuse, which is available up to 500A. This holder offers a flexible cover, which allows cable entry from virtually any direction, large wire size, and ring terminal stack up. Slots on the base allow holder to be mounted with tie-wraps.

Dovetail features allow you to interlock multiple MEGA-Flex holders together for a high power distribution block. Bus bars are also available for multiple holder applications.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Mounting Fuse Type Indicating Stock Sample
Cart
02981028HXFC 500 32 32 Bolt-Down MEGA (298) No [Check] [Add]
02981028HXFC-SS 500 32 32 Bolt-Down MEGA (298) No [Check] [Add]
02981028HXFCB 500 32 32 Bolt-Down MEGA (298) No [Check] [Add]
02981028HXFCC 500 32 32 Bolt-Down MEGA (298) No [Check] [Add]