Part Number: 02981028HXFCC
Series: Flex-MEGA Holder

- FLEX-MEGA Holder Data Sheeet
- MEGA-Flex20data20sheet.pdf
- (139,279 bytes)
- Last Uploaded: September 13, 2010
FLEX-MEGA&trade Holder for MEGA® Fuses
The MEGA-Flex fuse holder is used with the MEGA® style bolt-in fuse, which is available up to 500A. This holder offers a flexible cover, which allows cable entry from virtually any direction, large wire size, and ring terminal stack up. Slots on the base allow holder to be mounted with tie-wraps.
Dovetail features allow you to interlock multiple MEGA-Flex holders together for a high power distribution block. Bus bars are also available for multiple holder applications.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 500 | |
| VAC (V) | 32 | |
| VDC (V) | 32 | |
| Mounting Method | Bolt-Down | |
| Fuse Type | MEGA (298) | |
| Indicating | No |





