Part Number: 192.5710.0001
Series: Fuse Base
Fuse Base for Fuse Strips Rated 80V
Fuse base for fuse strips with 62mm spacing. Up to 80V.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Fuse Type | Strip Type | |
| Indicating | No |





