Download Datasheet

- JCASE Inline Holder Data Sheet
- Littelfuse-JCASE-Inline-Holder.pdf
- (377,822 bytes)
- Last Uploaded: September 16, 2010
This product is an In-line fuse holder for use with either standard or Low Profile JCASE&trade fuses, 20A - 60A. It offers size and weight savings compared to MAXI&trade fuseholders, and has an optional protective cover for splash resistance.
Standard product will have two 102mm red wire leads. Wire length and insulation color can be customized upon request. Tinned wires also available upon request. All customizations have minimum order requirements. Contact Littelfuse sales representative for details.
There are two available mounting options: One version with mounting brackets, and one with a mounting hole through the body.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|