Download Datasheet


Bookmark and Share
Single and Multiple Terminal Fuseholders For MEGA® Series Automotive Fuses

Use with MEGA® fuses up to 500A. Ideal for battery and alternator connections and other heavy gauge cables requiring ultra high current protection. Includes protective cover. Features interconnecting pins on side of fuse block for secure multiple block configurations. Includes M8 threaded studs and hex nuts with lock washers. Fuse not included.



Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) VDC (V) Mounting Fuse Type Indicating Stock Sample
Cart
02980001Z 200 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981001ZXSS 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981001ZXT 500 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981002ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981003ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981004ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981005ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981006ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981007ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981008ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981009ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981010ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981011ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981012ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981013ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981014ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981015ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981016ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981017ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981018ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981019ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981020ZXT 250 32 32 Panel Mount MEGA (298) No [Check] [Add]
02981021ZXT 250 32 Bolt-Down No [Check] [Add]
02981022ZXT 32 Bolt-Down No [Check] [Add]
02981023ZXT 225 32 Bolt-Down No [Check] [Add]
02981024ZXT 32 Bolt-Down No [Check] [Add]
02981025ZXT 150 32 Bolt-Down No [Check] [Add]
02981026ZXT 150 32 Bolt-Down No [Check] [Add]
02981027ZXT 500 32 Bolt-Down No [Check] [Add]
02981029ZXT 33 Bolt-Down No [Check] [Add]
02981030ZXT 34 Bolt-Down No [Check] [Add]
02981034ZXT 35 Bolt-Down No [Check] [Add]
02981035ZXT 36 Bolt-Down No [Check] [Add]