Part Number: LD5992-3
Series: LD
LD Series - Power Distribution Blocks
POWR-BLOKS power distribution blocks offer a safe, convenient way of splicing cables, providing a fixed junction tap-off point or splitting primary power into secondary circuits. LX2XXX-DIN series offers integral DIN-Rail mount and an optional hinged safety cover.
Applications:
Typical applications include heating, air conditioning and refrigeration systems, elevator systems, material handling equipment, control panels, motor controls, switchgear, and anywhere power needs to be distributed to more than one load.
Applications:
Typical applications include heating, air conditioning and refrigeration systems, elevator systems, material handling equipment, control panels, motor controls, switchgear, and anywhere power needs to be distributed to more than one load.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 760 | |
| VAC (V) | 600 | |
| Mounting Method | Back Panel Mount | |
| Indicating | No |





