Part Number: CYH10381ID
Series: CYH
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 32 | |
| VAC (V) | 690 | |
| Mounting Method | DIN Rail | |
| Fuse Type | Cylindrical | |
| Indicating | No |
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 32 | |
| VAC (V) | 690 | |
| Mounting Method | DIN Rail | |
| Fuse Type | Cylindrical | |
| Indicating | No |