Part Number: DF060B
Series: DF
British Dimension HRC Form II Fuse Holders
For additional information contact a littelfuse the Littelfuse industrial fuse techline via email at technline@littelfuse.com.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 60 | |
| VDC (V) | 250 | |
| VAC (V) | 600 | |
| Mounting Method | Panel Mount | |
| Fuse Type | HRCII-C | |
| Indicating | No |





