Download Datasheet

Series: L300
L300 Series - UL Class G Fuse Block
Class G fuse blocks are designed for use with 480 volt time-delay, current-limiting Class G fuses. They meet requirements for branch circuit protection.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
L30030G-1PQ 30 480 Panel Mount Class G No [Check] [Add]
L30030G-1SQ 30 480 Panel Mount Class G No [Check] [Add]
L30030G-2PQ 30 480 Panel Mount Class G No [Check] [Add]
L30030G-2SQ 30 480 Panel Mount Class G No [Check] [Add]
L30030G-3PQ 30 480 Panel Mount Class G No [Check] [Add]
L30030G-3SQ 30 480 Panel Mount Class G No [Check] [Add]
LG30015-1SQ 15 600 Panel Mount Class G No [Check] [Add]
LG30015-2SQ 15 600 Panel Mount Class G No [Check] [Add]
LG30015-3SQ 15 600 Panel Mount Class G No [Check] [Add]
LG30020-1SQ 20 600 Panel Mount Class G No [Check] [Add]
LG30020-2SQ 20 600 Panel Mount Class G No [Check] [Add]
LG30020-3SQ 20 600 Panel Mount Class G No [Check] [Add]
LG30060-1CR 60 480 Panel Mount Class G No [Check] [Add]
LG30060-2CR 60 480 Panel Mount Class G No [Check] [Add]
LG30060-3CR 60 480 Panel Mount Class G No [Check] [Add]