Part Number: LG30060-3CR
Series: L300
L300 Series - UL Class G Fuse Block
Class G fuse blocks are designed for use with 480 volt time-delay, current-limiting Class G fuses. They meet requirements for branch circuit protection.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 60 | |
| VAC (V) | 480 | |
| Mounting Method | Panel Mount | |
| Fuse Type | Class G | |
| Indicating | No |





