Download Datasheet

  • DINR Data Sheet
  • Littelfuse_Fuse-Block-L600DINR.pdf
  • (367,962 bytes)
  • Last Uploaded: October 08, 2009

Bookmark and Share
Series: L600C-DINR
L600 DINR Series - Releasable 600V Fuse Block for Class CC Fuses

Littelfuse DIN series Class CC, G and Midget fuse blocks have integral DIN rail mounting capabilities that allow secure mounting to 35mm “hat” type DIN rails. New releasable mechanism allows installation and removal of block without removing adjacent components on DIN rail. Electrical panel builders and machine builders no longer need to use mounting adapters, saving assembly time and related costs.

Features/Benefits:
  • Spring-free mechanism allows for easy installation and removal.
  • Integral DIN rail mounting reduces assembly time.
  • Quick-Connect terminals accommodate side or top connection.
  • Class CC and G versions ensure branch circuit protection compliance.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
L60030C-1CDINR 30 600 Back Panel Mount
DIN Rail
Class CC No [Check] [Add]
L60030C-1PQDINR 30 600 Back Panel Mount
DIN Rail
Class CC No [Check] [Add]
L60030C-1SQDINR 30 600 Back Panel Mount
DIN Rail
Class CC No [Check] [Add]
L60030C-2CDINR 30 600 Back Panel Mount
DIN Rail
Class CC No [Check] [Add]
L60030C-2PQDINR 30 600 DIN Rail
Back Panel Mount
Class CC No [Check] [Add]
L60030C-2SQDINR 30 600 DIN Rail
Back Panel Mount
Class CC No [Check] [Add]
L60030C-3CDINR 30 600 600 DIN Rail Class CC No [Check] [Add]
L60030C-3PQDINR 30 600 600 DIN Rail Class CC No [Check] [Add]
L60030C-3SQDINR 30 600 600 DIN Rail Class CC No [Check] [Add]