Part Number: L30030G-2PQDINR
Series: L600G-DINR
L600 DINR Series - Releasable 600V Fuse Block for Class G Fuses
Littelfuse DIN series Class CC, G and Midget fuse blocks have integral DIN rail mounting capabilities that allow secure mounting to 35mm “hat” type DIN rails. New releasable mechanism allows installation and removal of block without removing adjacent components on DIN rail. Electrical panel builders and machine builders no longer need to use mounting adapters, saving assembly time and related costs.
Features/Benefits:
Features/Benefits:
- Spring-free mechanism allows for easy installation and removal.
- Integral DIN rail mounting reduces assembly time.
- Quick-Connect terminals accommodate side or top connection.
- Class CC and G versions ensure branch circuit protection compliance.
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 25 | |
| VAC (V) | 600 | |
| Mounting Method | Back Panel Mount | |
| Mounting Method | DIN Rail | |
| Fuse Type | Class G | |
| Indicating | No |





