Download Datasheet

Series: LEB
LEB Series - Watertight Single Pole Inline Fuseholder
Littelfuse’s 600 volt in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuseholders allow maximum flexibility for any application.

Applications:
  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection
Benefits:
  • Safety-Permits individual fixture or device to be disconnected from circuit for servicing. Eliminates possibility of shock.
  • Individual fixture fusing-Prevents loss of one fixture through accident, vandalism, or end of life from darkening the entire circuit.
  • Simplifies maintenance- Being able to immediately identify the one faulted fixture eliminates testing the entire circuit, speeds repair and permits servicing the individual unit while the rest of the circuit is functioning.
  • Reduces damage from fault-Can prevent faulted ballast or other failure from severely damaging fixture or device, reducing necessary repair or need of replacement.
Features:
  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper or aluminum conductors, with either crimp or screw terminals.
  • One-pole and two-pole models- available to accommodate all system voltages up to 600v.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
LEBAA 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAAS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAB 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBABS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAD 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAJ 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAJS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAYC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBAYCS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBA 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBAS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBB 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBBS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBD 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBJ 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBJS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBYC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBBYCS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBCA 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBCB 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBCC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBCD 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBCJ 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBCYC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBDA 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBDB 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBDC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBDD 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBDJ 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBDYC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBJJ 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBJJS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBJYC 30 600 600 In-Line Midget
Class CC
No [Check] [Add]
LEBJYCS 30 600 600 In-Line Midget
Class CC
No [Check] [Add]