Download Datasheet


Bookmark and Share
Series: LEC
LEC Series - Single Pole Inline Watertight Fuseholder
Littelfuse’s 600 volt in-line watertight fuse holders are the ideal answer for all high humidity and corrosive environments where fuses are required. Available in both breakaway and non-breakaway, single and double pole versions, these fuseholders allow maximum flexibility for any application.

Applications:
  • Street, alley, and parking lot lighting
  • Security and perimeter lighting
  • Traffic signals
  • Outdoor illuminated signs
  • Sports lighting
  • Boat electrical circuits
  • Tractors and yard equipment
  • General outdoor circuit protection
Benefits:
  • Safety-Permits individual fixture or device to be disconnected from circuit for servicing. Eliminates possibility of shock.
  • Individual fixture fusing-Prevents loss of one fixture through accident, vandalism, or end of life from darkening the entire circuit.
  • Simplifies maintenance- Being able to immediately identify the one faulted fixture eliminates testing the entire circuit, speeds repair and permits servicing the individual unit while the rest of the circuit is functioning.
  • Reduces damage from fault-Can prevent faulted ballast or other failure from severely damaging fixture or device, reducing necessary repair or need of replacement.
Features:
  • Watertight-Internal O-ring provides watertight seal
  • Superior terminal seeds-Ultrasonically-welded terminals provide maximum strength and eliminate leaking at terminals.
  • Break-Resistant- Fiberglass –reinforced polymer body resists damage from dropping or impact much better than phenolic look-alikes.
  • Flexible terminations-Accommodates a wide range of stranded or solid copper or aluminum conductors, with either crimp or screw terminals.
  • One-pole and two-pole models- available to accommodate all system voltages up to 600v.


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VDC (V) VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
LECAA 30 600 600 In-Line Class CC No [Check] [Add]
LECAAS 30 600 600 In-Line Class CC No [Check] [Add]
LECAB 30 600 600 In-Line Class CC No [Check] [Add]
LECABS 30 600 600 In-Line Class CC No [Check] [Add]
LECAC 30 600 600 In-Line Class CC No [Check] [Add]
LECAD 30 600 600 In-Line Class CC No [Check] [Add]
LECAJ 30 600 600 In-Line Class CC No [Check] [Add]
LECAJS 30 600 600 In-Line Class CC No [Check] [Add]
LECAYC 30 600 600 In-Line Class CC No [Check] [Add]
LECAYCS 30 600 600 In-Line Class CC No [Check] [Add]
LECBA 30 600 600 In-Line Class CC No [Check] [Add]
LECBAS 30 600 600 In-Line Class CC No [Check] [Add]
LECBB 30 600 600 In-Line Class CC No [Check] [Add]
LECBBS 30 600 600 In-Line Class CC No [Check] [Add]
LECBC 30 600 600 In-Line Class CC No [Check] [Add]
LECBD 30 600 600 In-Line Class CC No [Check] [Add]
LECBJ 30 600 600 In-Line Class CC No [Check] [Add]
LECBJS 30 600 600 In-Line Class CC No [Check] [Add]
LECBYC 30 600 600 In-Line Class CC No [Check] [Add]
LECBYCS 30 600 600 In-Line Class CC No [Check] [Add]
LECCA 30 600 600 In-Line Class CC No [Check] [Add]
LECCB 30 600 600 In-Line Class CC No [Check] [Add]
LECCC 30 600 600 In-Line Class CC No [Check] [Add]
LECCD 30 600 600 In-Line Class CC No [Check] [Add]
LECCJ 30 600 600 In-Line Class CC No [Check] [Add]
LECCYC 30 600 600 In-Line Class CC No [Check] [Add]
LECDA 30 600 600 In-Line Class CC No [Check] [Add]
LECDB 30 600 600 In-Line Class CC No [Check] [Add]
LECDC 30 600 600 In-Line Class CC No [Check] [Add]
LECDD 30 600 600 In-Line Class CC No [Check] [Add]
LECDJ 30 600 600 In-Line Class CC No [Check] [Add]
LECDYC 30 600 600 In-Line Class CC No [Check] [Add]
LECJJ 30 600 600 In-Line Class CC No [Check] [Add]
LECJJS 30 600 600 In-Line Class CC No [Check] [Add]
LECJYC 30 600 600 In-Line Class CC No [Check] [Add]
LECJYCS 30 600 600 In-Line Class CC No [Check] [Add]