Part Number: LFFB001
Series: LFFB

Bookmark and Share

Replaced By LFFB003

LFFB Series - Limiter Fuse Block

The Littelfuse LFFB fuse block is designed to accept HAZGARD, CNL and CNN style limiter fuses. Typical applications include: forklifts, golf carts, and other low voltage battery-operated equipment.


Features:

  • Voltage: 150 VAC/VDC
  • Max Current: 800 Amps
  • Approvals: UL Listed (File E14721)


  • Electrical Characteristics

    Help Property Value
    Ampere Rating (A) 400
    VDC (V) 130
    VAC (V) 130
    Mounting Method Bolt-In
    Fuse Type Forklift Type
    Fuse Type HAZGARD
    Fuse Type CNN
    Indicating No