Part Number: LFFB003
Series: LFFB

- LFFB and LFHB Series Data Sheet
- Littelfuse-Fuseblock-LFFB.pdf
- (399,743 bytes)
- Last Uploaded: October 12, 2011

- LFFB Series Data Sheet
- Littelfuse-Fuseblock-LFFB003.pdf
- (309,038 bytes)
- Last Uploaded: February 01, 2011
LFFB Series - Limiter Fuse Block
Voltage: 150 VAC/VDC
Max Current: 800 Amps
Approvals: UL Listed (File E14721)
The Littelfuse LFFB fuse block is designed to accept HAZGARD, CNL and CNN style limiter fuses. Typical applications include: forklifts, golf carts, and other low voltage battery-operated equipment.
Features:
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| VDC (V) | 150 | |
| VAC (V) | 150 | |
| Mounting Method | Bolt-In | |
| Fuse Type | HAZGARD | |
| Fuse Type | CNN | |
| Fuse Type | Forklift Type | |
| Indicating | No |





