Download Datasheet


Bookmark and Share
Series: LFT
LF Series Class T Fuseblocks

The new Littelfuse Class T fuse blocks offer many advantages over previous generations that are noted in the features and benefits section. Of particular value is the space savings these new blocks provide.

    Features/Benefits
  • Compact design means increased space savings
  • DIN Rail releasable for all 30 A-60 A fuse blocks
  • Only one hand is required to release from DIN Rail (lock open lock closed)
  • Molded phenolic base
  • Steel reinforcing springs supplied as standard in order to provide low resistance connection and long-range reliability
  • Larger blocks employ integral heat sink for maximum heat dissipation
  • Universal mounting holes make for easy replacement


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
LFT300301C 300 Back Panel Mount Class T Yes [Check] [Add]
LFT300302C 300 Back Panel Mount Class T Yes [Check] [Add]
LFT300303C 300 Back Panel Mount Class T Yes [Check] [Add]
LFT300601C 300 Back Panel Mount Class T Yes [Check] [Add]
LFT300602C 300 Back Panel Mount Class T Yes [Check] [Add]
LFT300603C 300 Back Panel Mount Class T Yes [Check] [Add]
LFT301001CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT301003CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT302001CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT302003CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT304001CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT304003CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT306001CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT306003CS 300 Back Panel Mount Class T Yes [Check] [Add]
LFT600301C 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600301P 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600301S 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600302C 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600302P 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600302S 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600303C 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600303P 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600303S 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600601C 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600602C 600 Back Panel Mount Class T Yes [Check] [Add]
LFT600603C 600 Back Panel Mount Class T Yes [Check] [Add]
LFT601001CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT601003CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT602001CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT602003CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT604001CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT604003CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT606001CS 600 Back Panel Mount Class T Yes [Check] [Add]
LFT606003CS 600 Back Panel Mount Class T Yes [Check] [Add]