Download Datasheet


Bookmark and Share
Series: LH
250 and 600 V UL Class H Fuse Blocks

NOTE: CLICK HERE TO SEE THE NEW CLASS H FUSEBLOCKS!

Littelfuse fuse block covers protect personnel from accidentally contacting energized contacts. Covers are available for Class H, R, J and CD type fuses up to 100 amps.

Features/Benefits:
  • Meets “Dead Front” requirements and IEC Type IP20 Protection for most applications
  • Easily gangable with optional “gang-slide” adapters
  • Added safety to personnel
  • Unique design allows Littelfuse Indicator fuses to be seen through covers
  • Ventilated to avoid fuse derating
  • Covers are reusable
  • Covers fit most competitor blocks
  • Designed to meet IEC Type IP20 Protection


Electrical Characteristics

Access specifications, certifications, check availability and order parts below:

Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by.


CatalogNo Certs. Amps (A) VAC (V) Mounting Fuse Type Indicating Stock Sample
Cart
LH25030-1C 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-1CR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-1P 30 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25030-1PR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-1S 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-1SR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-2C 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-2CR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-2P 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-2PR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-2S 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-2SR 30 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25030-3C 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-3CR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-3P 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-3PR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-3S 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25030-3SR 30 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-1C 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-1CR 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-1S 60 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25060-1SR 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-2C 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-2CR 60 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25060-2S 60 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25060-2SR 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-3C 60 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25060-3CR 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-3S 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25060-3SR 60 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25100-1C 100 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25100-2C 100 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25100-3C 100 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25200-1C 200 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25200-3C 200 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25400-1CR 400 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25400-3CR 400 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH25600-1C 600 250 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH25600-3C 600 250 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-1C 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-1CR 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-1P 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-1PR 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-1S 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-1SR 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-2C 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-2CR 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-2P 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-2PR 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-2S 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-2SR 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-3C 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-3CR 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-3P 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-3PR 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60030-3S 30 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60030-3SR 30 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60060-1C 60 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60060-1CR 60 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60060-2C 60 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60060-2CR 60 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60060-3C 60 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60060-3CR 60 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60100-1C 100 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60100-2C 100 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60100-3C 100 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60200-1C 200 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60200-3C 200 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60400-1CR 400 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60400-3CR 400 600 Back Panel Mount Class K5
Class H
No [Check] [Add]
LH60600-1C 600 600 Back Panel Mount Class H
Class K5
No [Check] [Add]
LH60600-3C 600 600 Back Panel Mount Class H
Class K5
No [Check] [Add]