Part Number: LH25030-1CR
Series: LH
Obsolete: 2012-01-01 250 and 600 V UL Class H Fuse Blocks
NOTE: THESE PART NUMBERS ARE OBSOLETE AND HAVE BEEN REPLACED BY OUR NEW SERIES. CLICK HERE TO SEE THE NEW CLASS H FUSE BLOCKS!
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 250 | |
| Mounting Method | Back Panel Mount | |
| Fuse Type | Class K5 | |
| Fuse Type | Class H | |
| Indicating | No |





