Download Datasheet

- Class J Fuse Blocks(old)
- J_blocks.pdf
- (598,134 bytes)
- Last Uploaded: December 05, 2006
Series: LJ
600V UL Class J Fuse Block
NOTE: CLICK HERE TO SEE THE NEW CLASS J FUSEBLOCKS!
FEATURES/BENEFITS:
- Phenolic blocks have side barriers for isolation.
- Spring reinforced fuse clips are standard on 100A and larger blocks. Reinforcing springs are optional on 30 and 60 amp blocks.
- Space saving 30A design — Up to 45% smaller than existing 30 A fuse blocks. 30A interlocking adder block available to create any number of poles (consult factory for availability). Integral DIN rail mount allows this block to be securely fastened to 35 mm “hat” type DIN rails without the use of tools.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|