Part Number: LJ60030-1P
Series: LJ
Obsolete: 2012-01-01 600V UL Class J Fuse Block
NOTE: THESE PART NUMBERS ARE OBSOLETE AND HAVE BEEN REPLACED BY OUR NEW SERIES. CLICK HERE TO SEE THE NEW CLASS J FUSE BLOCKS!
Electrical Characteristics
| Help | Property | Value |
|---|---|---|
| Ampere Rating (A) | 30 | |
| VAC (V) | 600 | |
| Mounting Method | DIN Rail | |
| Mounting Method | Back Panel Mount | |
| Fuse Type | Class J | |
| Indicating | No |





