Download Datasheet

- LPHV Data Sheet
- LPHV_DataSheet_052311.pdf
- (157,069 bytes)
- Last Uploaded: May 23, 2011
The LPHV midget fuseholder series is a touch-safe design providing protection to personnel when installing and removing fuses. The compact fuse holder mounts quickly onto 35 mm din rail decreasing panel layout and assembly time. It has been self-certified to stringent Littelfuse standards for applications upwards of 1000VDC when used with the Littelfuse SPF or FLU midget fuse series.
They are available in 1, 2, 3 pole configurations or can be connected together with an assembly kit.
Applications include:
- Combiner boxes
- Photovoltaic Inverters
LPHV is ideal for isolating photovoltaic module strings during maintenance, but is not designed for load break.
Electrical Characteristics
Access specifications, certifications, check availability and order parts below: Check distributor stock availability by clicking on the [CHECK] link. View certification PDF files by clicking on the certification logo. View the part details by clicking on the part number. To order sample parts, click on the [ADD] link. Click on the 'Key' button to view definitions for each column header. Sort parts by clicking on the column you wish to sort by. |
|